Snap Ring (for Shaft)【1-90 Pieces Per Package】 (B320013)

Snap Ring (for Shaft) B320013
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: B320013

Brand: TRUSCO NAKAYAMA

Price: 9.94

Delivery time: 6 Days


Technical Data:

Nominal: 13

Material: [Steel] Spring Steel (EN 1.0601 Equiv.)

Shaft or Hole Used d1 (Reference): 13 mm

Applicable Shaft or Hole d2 (Ref.): 12.4 mm

Sales Unit: Box/Package


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B320013

スナップリング(軸用):関連画像

Part Number
B320013
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Sales Unit Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN Code Order Code Mass
(g)

9.94 €

47 Pieces Per Package

1 pack 6 Days 13[Steel] Spring Steel (EN 1.0601 Equiv.) 1312.4Box/Package1.1512.01.00ACP Processing47 Pieces (1 Package)4989999071146160-944125.57 (When 47 pcs.)

Loading...

  1. 1

Basic information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for Shaft Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

This page is Snap Ring (for Shaft), part number B320013.
You can find the detail information about specifications and dimensions on part number B320013.

Variation of this product

Part Number
B320009
B320010
B320011
B320014
B320015
B320016
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Sales Unit Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN Code Order Code Mass
(g)

9.94 €

60 Pieces Per Package

1 pack 6 Days 9[Steel] Spring Steel (EN 1.0601 Equiv.) 98.6Box/Package1.158.41.00ACP Processing60 Pieces (1 Package)4989999071108160-940818 (When 60 pcs.)

9.94 €

53 Pieces Per Package

1 pack 6 Days 10[Steel] Spring Steel (EN 1.0601 Equiv.) 109.6Box/Package1.159.31.00ACP Processing53 Pieces (1 Package)4989999071115160-941620.09 (When 53 pcs.)

9.94 €

51 Pieces Per Package

1 pack 6 Days 11[Steel] Spring Steel (EN 1.0601 Equiv.) 1110.5Box/Package1.1510.21.00ACP Processing51 Pieces (1 Package)4989999071122160-942423.15 (When 51 pcs.)

9.94 €

40 Pieces Per Package

1 pack 6 Days 14[Steel] Spring Steel (EN 1.0601 Equiv.) 1413.4Box/Package1.1512.91.00ACP Processing40 Pieces (1 Package)4989999071153160-945925.76 (When 40 pcs.)

9.94 €

39 Pieces Per Package

1 pack 6 Days 15[Steel] Spring Steel (EN 1.0601 Equiv.) 1514.3Box/Package1.1513.81.00ACP Processing39 Pieces (1 Package)4989999071160160-946726.29 (When 39 pcs.)

9.94 €

33 Pieces Per Package

1 pack 7 Days 16[Steel] Spring Steel (EN 1.0601 Equiv.) 1615.2Box/Package1.1514.71.00ACP Processing33 Pieces (1 Package)4989999071177160-947523.93 (When 33 pcs.)

Tech Support