Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THN10076
Main Body Type | hinge | Length L(mm) | 76 | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel (EN 1.0330 Equiv.) | Main Body Surface Treatment | Black paint finish | Width W(mm) | 21 |
Additional Function | Spring Built-in | Mounting Method | Wooden Screw(Included) | Mounting Screw Hole Type | Round Hole |
Thickness(mm) | 1.6 | D2(mm) | 49 | Number of Screw Holes | 8 |
Hole Diameter(mm) | 5 | Load Capacity when Using 2(kg) | 7 | P1(mm) | 15 |
P2(mm) | 8 | P3(mm) | 9 | Wood Screw Size (Diameter × Length)(mm) | M3.1x20, 8 pieces |
Pcs./Box.(piece) | 2 | Number Contained In A Packet | A Box | JAN Code | 4989999286342 |
Order Code | 285-2870 | Mass(g) | 570 |
This page is Multi-link spring hinges / 2-axle / double acting / TFSH-130-76 / TRUSCO NAKAYAMA, part number THN10076.
You can find the detail information about specifications and dimensions on part number THN10076.