Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNH65CL
Type | Removing-inserting and Floor hinge | Detachable Flag Hinges Type | Standard | Length L(mm) | 65 |
---|---|---|---|---|---|
Operating Environment | Standard | Main Body Material | Stainless Steel (EN 1.4301 Equiv.) | Main Body Surface Treatment | Mirror Buffed Surface finish |
Width W(mm) | 50 | Additional Function | NA | Left/Right Side | For Left Sides |
Mounting Method | Welded Type | Thickness(mm) | 2.5 | D2(mm) | 10.5 |
Load Capacity when Using 2(kg) | 20 | Number Contained In A Packet | 1 Set | JAN Code | 4989999280982 |
Order Code | 329-1693 | Mass(g) | 95 |
This page is Flat plug-in hinges / unperforated / rolled / stainless steel / mirror polished / TNH / TRUSCO NAKAYAMA, part number TNH65CL.
You can find the detail information about specifications and dimensions on part number TNH65CL.