Cross Roller SCVRT (Tap Mounted Type) Series (SCVRT1-25)

Cross Roller SCVRT (Tap Mounted Type) Series SCVRT1-25

Product Details:

Manufacturer part number: SCVRT1-25

Brand: SBC

Price: 133.22

Delivery time: 20 Days


Technical Data:

Combination dimension W: 20 mm

Combination dimension T: 8 mm

Combination dimension L: 25 mm

Roller Number Z: 5

Basic Dynamic Load Rating C: 0.28 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCVRT1-25

Part Number
SCVRT1-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Combination dimension W
(mm)
Combination dimension T
(mm)
Combination dimension L
(mm)
Roller Number Z Basic Dynamic Load Rating C
(kN)
Basic Static Load Rating Co
(kN)

133.22 €

1 20 Days 2082550.280.27

Loading...

  1. 1

This page is Cross Roller SCVRT (Tap Mounted Type) Series, part number SCVRT1-25.
You can find the detail information about specifications and dimensions on part number SCVRT1-25.

Variation of this product

Part Number
SCVRT1-35
SCVRT1-45
SCVRT1-55
SCVRT1-65
SCVRT1-75
SCVRT1-85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Combination dimension W
(mm)
Combination dimension T
(mm)
Combination dimension L
(mm)
Roller Number Z Basic Dynamic Load Rating C
(kN)
Basic Static Load Rating Co
(kN)

147.18 €

1 20 Days 2083570.380.41

170.93 €

1 20 Days 20845100.560.69

194.67 €

1 20 Days 20855120.650.82

221.92 €

1 20 Days 20865140.730.96

245.65 €

1 20 Days 20875180.871.27

264.50 €

1 20 Days 20885200.941.37

Tech Support