Manufacturer part number: CNX8-8
Brand: CHELIC
Price: 4.39 €
Delivery time: 5 Days
Fitting Type: Union with same diameter
Union: Same Diameter: Cross A
Union: Unequal Diameter: -
Compatible Tube Outer Diameter 1: 8 mm
Compatible Tube Outer Diameter 2: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CNX8-8
Part Number
|
---|
CNX8-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fitting Type | Union: Same Diameter | Union: Unequal Diameter | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) | |
---|---|---|---|---|---|---|---|---|---|
4.39 € | 1 | 5 Days | Union with same diameter | Cross A | - | 8 | - |
Loading...
Type | Single-Action Coupling | Applicable Fluid | For air | Main Body Material | Standard (PBT) |
---|---|---|---|---|---|
Application | Standard | Seal Material | Standard (NBR) | Operating Temperature(°C) | 5::60 |
Configure
Basic Attributes
Union: Unequal Diameter
Compatible Tube Outer Diameter 2(mm)
Type
Fitting Type
Union: Same Diameter
Compatible Tube Outer Diameter 1(mm)
Filter by standard shipping days
Optional Attributes