Manufacturer part number: OZ-C-AL-11/2
Brand: OZAWA
Price: 37.92 €
Delivery time: 6 Days
Applicable Hose Nominal I.D.: 40A mm
Max. Operating Pressure: 1.76 MPa
Dimension A: 191 mm
Dimension B: 89 mm
Dimension C: 54 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OZ-C-AL-11/2
Part Number
|
---|
OZ-C-AL-11/2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension I (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.92 € | 1 | 6 Days | 40A | 1.76 | 191 | 89 | 54 | 31 | 38 | 115 | 40 |
Loading...
Type | Standard | Main Body Material | Aluminum | Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder |
---|---|---|---|---|---|
Usage Environment/Application | Standard |
Configure
Basic Attributes
Type
Applicable Hose Nominal I.D.(mm)
Max. Operating Pressure(MPa)
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension F(mm)
Dimension G(mm)
Dimension H(mm)
Dimension I(mm)
Filter by standard shipping days
Optional Attributes