Manufacturer part number: P-6-B
Brand: CK_KINZOKU
Price: 2.51 €
Delivery time: 8 Days
Thread Nominal M1: 1/8B(6A)
Applicable Fluid: Water / Air / Vapor / Gas / Oil
Surface Treatment: NA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P-6-B
Type | Fitting | Connection Type | Pitch (Terminal) | Connecting Shape | Plug |
---|---|---|---|---|---|
Material | Cast Iron | Connection Thread Type M1 | R | Max. Operating Pressure(MPa) | 2.5 |
Divisions of Max. Operating Pressure | More than 2.0MPa | Interior Resin Lining | NA |
This page is Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Plug, part number P-6-B.
You can find the detail information about specifications and dimensions on part number P-6-B.
Configure
Basic Attributes
Applicable Fluid
Type
Thread Nominal M1
Surface Treatment
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P-100-C |
P-100-W |
P-125-B |
P-6-W |
P-65-B |
P-65-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M1 | Applicable Fluid | Surface Treatment |
---|---|---|---|---|---|---|---|
83.83 € | 1 | 8 Days | 4B(100A) | Water | Resin Coating | ||
48.93 € | 1 | 8 Days | 4B(100A) | Oil / Air / Water / Gas | Zinc Plating | ||
91.86 € | 1 | 8 Days | 5B(125A) | Oil / Air / Water / Gas / Vapor | NA | ||
2.51 € | 1 | Available | 8 Days | 1/8B(6A) | Oil / Air / Water / Gas | Zinc Plating | |
17.52 € | 1 | 8 Days | 2 1/2B(65A) | Oil / Air / Water / Gas / Vapor | NA | ||
36.94 € | 1 | 8 Days | 2 1/2B(65A) | Water | Resin Coating |