Manufacturer part number: 304-SSA20
Brand: YAMATOTOKUSYUKO
Price: 82.14 €
Delivery time: 13 Days
Material: Stainless Steel (EN 1.4301 Equiv.)
Diameter Nominal: 3/4B(20A)
Specifications: NA
Dimension A: 58 mm
Dimension B: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
304-SSA20
Part Number
|
---|
304-SSA20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Diameter Nominal | Specifications | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | BOLTd4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.14 € | 1 | 13 Days | Stainless Steel (EN 1.4301 Equiv.) | 3/4B(20A) | NA | 58 | 40 | 22 | 20 | 4.0 | M10×45 |
Loading...
Type | Welding hydraulic pipe flange | Flange Standard | JIS standard flange | Pipe Flanges for Hydraulic Type | SSA |
---|---|---|---|---|---|
Surface Treatment | NA |
This page is 210 Kgf / Cm2 Tube Flange SSA for Hydraulics, part number 304-SSA20.
You can find the detail information about specifications and dimensions on part number 304-SSA20.
Configure
Basic Attributes
Type
Material
Diameter Nominal
Specifications
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension D(mm)
Dimension F(mm)
BOLTd4
Filter by standard shipping days
Optional Attributes
Part Number |
---|
304-SSA15 |
304-SSA25 |
304-SSA32 |
304-SSA40 |
304-SSA50 |
SSA-20A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Diameter Nominal | Specifications | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | BOLTd4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.88 € | 1 | 22 Days | Stainless Steel (EN 1.4301 Equiv.) | 1/2B(15A) | NA | 54 | 36 | 22 | 16 | 3.5 | M10×45 | ||
91.16 € | 1 | 13 Days | Stainless Steel (EN 1.4301 Equiv.) | 1B(25A) | NA | 68 | 48 | 28 | 25 | 4.0 | M12×55 | ||
114.71 € | 1 | 13 Days | Stainless Steel (EN 1.4301 Equiv.) | 1 1/4B(32A) | NA | 76 | 56 | 28 | 31.5 | 6.0 | M12×55 | ||
177.20 € | 1 | 13 Days | Stainless Steel (EN 1.4301 Equiv.) | 1 1/2B(40A) | NA | 92 | 65 | 36 | 37.5 | 7.0 | M16×70 | ||
212.49 € | 1 | 22 Days | Stainless Steel (EN 1.4301 Equiv.) | 2B(50A) | NA | 100 | 73 | 36 | 47.5 | 7.0 | M16×70 | ||
21.30 € | 1 | 15 Days | [Steel] Steel | 3/4B(20A) | With O-ring | 58 | 40 | 22 | 20 | 4.0 | M10×45 |