Manufacturer part number: S1-18S8M0300AF-12T0X
Brand: MITSUBOSHI BELTING
Price: 102.54 €
Delivery time: 9 Days
The Number of Teeth: 18
Pulley Shape: A
Surface Treatment: N/A
Outermost diameter: 54 mm
Keyway: NA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S1-18S8M0300AF-12T0X
Part Number
|
---|
S1-18S8M0300AF-12T0X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | The Number of Teeth | Pulley Shape | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Setscrew | Tapping | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.54 € | 1 | 9 Days | 10 | 18 | A | N/A | 54 | NA | 12 | Available | - | NA |
Loading...
Type | Timing pulley | Belt-shaped | S8M | Belt Width Used(mm) | 30 |
---|---|---|---|---|---|
Material | Steel | Pulley/Idlers | Pulley (No Bearing) |
This page is Timing belt pulleys / S8M / flanged pulley selectable / configurable / steel / burnished, chemically nickel-plated / S8M0300, part number S1-18S8M0300AF-12T0X.
You can find the detail information about specifications and dimensions on part number S1-18S8M0300AF-12T0X.
Configure
Basic Attributes
Type
The Number of Teeth
Pulley Shape
Surface Treatment
Keyway
Shaft Hole Dia. H7(mm)
Flange
Setscrew
Tapping
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S1-18S8M0300AF-12T0K |
S1-18S8M0300AF-12T1K |
S1-18S8M0300AF-12T1X |
S1-18S8M0300AF-12T2K |
S1-18S8M0300AF-12T2X |
S1-18S8M0300AF-12T3K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | The Number of Teeth | Pulley Shape | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Setscrew | Tapping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.54 € | 1 | 9 Days | 10 | 18 | A | N/A | 54 | Available | 12 | Available | - | NA | ||
102.54 € | 1 | 9 Days | 10 | 18 | A | N/A | 54 | Available | 12 | Available | M4 x 5 | One Location | ||
102.54 € | 1 | 9 Days | 10 | 18 | A | N/A | 54 | NA | 12 | Available | M4 x 5 | One Location | ||
102.54 € | 1 | 9 Days | 10 | 18 | A | N/A | 54 | Available | 12 | Available | M4 x 5 | 2 places 90 degrees | ||
102.54 € | 1 | 9 Days | 10 | 18 | A | N/A | 54 | NA | 12 | Available | M4 x 5 | 2 places 90 degrees | ||
102.54 € | 1 | 9 Days | 10 | 18 | A | N/A | 54 | Available | 12 | Available | M4 x 5 | 2 places 120 degrees |