Manufacturer part number: A1-15S5M0150AF-08T1X
Brand: MITSUBOSHI BELTING
Price: 56.35 €
Delivery time: 9 Days
The Number of Teeth: 15
Pulley Shape: A
Material: [Aluminum] EN AW-2017 Equiv.
Surface Treatment: N/A
Outermost diameter: 28 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A1-15S5M0150AF-08T1X
Part Number
|
---|
A1-15S5M0150AF-08T1X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | The Number of Teeth | Pulley Shape | Material | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Setscrew | Tapping | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.35 € | 1 | 9 Days | 10 | 15 | A | [Aluminum] EN AW-2017 Equiv. | N/A | 28 | NA | 8 | Available | M4 x 5 | One Location |
Loading...
Type | Timing pulley | Belt-shaped | S5M | Belt Width Used(mm) | 15 |
---|---|---|---|---|---|
Pulley/Idlers | Pulley (No Bearing) |
This page is Timing belt pulleys / S5M / flanged pulley selectable / configurable / aluminium, steel / anodised, burnished, chemically nickel-plated / S5M0150, part number A1-15S5M0150AF-08T1X.
You can find the detail information about specifications and dimensions on part number A1-15S5M0150AF-08T1X.
Configure
Basic Attributes
Type
The Number of Teeth
Pulley Shape
Material
Surface Treatment
Keyway
Shaft Hole Dia. H7(mm)
Flange
Setscrew
Tapping
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A1-14S5M0150AF-07T3X |
A1-14S5M0150AF-08T0X |
A1-14S5M0150AF-08T1X |
A1-15S5M0150AF-08T2X |
A1-15S5M0150AF-08T3X |
A1-15S5M0150AX-07T0X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | The Number of Teeth | Pulley Shape | Material | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Setscrew | Tapping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.59 € | 1 | 9 Days | 10 | 14 | A | [Aluminum] EN AW-2017 Equiv. | N/A | 26 | NA | 7 | Available | M4×4 | 2 places 120 degrees | ||
54.59 € | 1 | 9 Days | 10 | 14 | A | [Aluminum] EN AW-2017 Equiv. | N/A | 26 | NA | 8 | Available | - | NA | ||
54.59 € | 1 | 9 Days | 10 | 14 | A | [Aluminum] EN AW-2017 Equiv. | N/A | 26 | NA | 8 | Available | M4×4 | One Location | ||
56.35 € | 1 | 9 Days | 10 | 15 | A | [Aluminum] EN AW-2017 Equiv. | N/A | 28 | NA | 8 | Available | M4 x 5 | 2 places 90 degrees | ||
56.35 € | 1 | 9 Days | 10 | 15 | A | [Aluminum] EN AW-2017 Equiv. | N/A | 28 | NA | 8 | Available | M4 x 5 | 2 places 120 degrees | ||
56.35 € | 1 | 9 Days | 10 | 15 | A | [Aluminum] EN AW-2017 Equiv. | N/A | 22.91 | NA | 7 | NA | - | NA |