Manufacturer part number: MJX-88-17X19
Brand: MIGHTY
Price: 394.97 €
Delivery time: 12 Days
Shaft Bore Dia. (machined) D1: 17 mm
Shaft Bore Dia. (machined) D2: 19 mm
Outer Dia. A: 88 mm
Overall Length W: 100 mm
Allowable Torque: 210 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MJX-88-17X19
Part Number
|
---|
MJX-88-17X19 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
394.97 € | 1 | Available | 12 Days | 10 | 17 | 19 | 88 | 100 | 210 | 10 | 12.450X10-4 |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Allowable Torque Range(N•m) | 100.01~Less than 500 | Feature | High Accuracy / High durability / Backlash 0 / Vibration Absorption | Body Material | Aluminum Alloy |
Allowable Lateral Misalignment Range(mm) | 5.1 to 100 | Allowable Angular Misalignment(deg) | 1 | Buffer Part Material | Polyacetal |
Shaft fixing method (END1 side) | Cable clamp | Shaft fixing method (END2 side) | Clamp |
This page is Oldham couplings / half-shell clamping / 1 disc: POM / body: aluminium / MJX / MIGHTY, part number MJX-88-17X19.
You can find the detail information about specifications and dimensions on part number MJX-88-17X19.
Configure
Basic Attributes
Type
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Allowable Lateral Misalignment(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MJX-118-26X32 |
MJX-118-26X35 |
MJX-118-26X38 |
MJX-88-17X20 |
MJX-88-17X22 |
MJX-88-17X24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
815.18 € | 1 | 12 Days | 10 | 26 | 32 | 118 | 141 | 400 | 12 | 57.435X10-4 | ||
815.18 € | 1 | 12 Days | 10 | 26 | 35 | 118 | 141 | 400 | 12 | 57.435X10-4 | ||
815.18 € | 1 | 12 Days | 10 | 26 | 38 | 118 | 141 | 400 | 12 | 57.435X10-4 | ||
394.97 € | 1 | Available | 12 Days | 10 | 17 | 20 | 88 | 100 | 210 | 10 | 12.450X10-4 | |
394.97 € | 1 | Available | 12 Days | 10 | 17 | 22 | 88 | 100 | 210 | 10 | 12.450X10-4 | |
394.97 € | 1 | Available | 12 Days | 10 | 17 | 24 | 88 | 100 | 210 | 10 | 12.450X10-4 |