Manufacturer part number: HXNHFT10.9-ST-M12-85
Brand: NIPPON FASTENER
Price: 2.98 €
Delivery time: 5 Days
Screw Nominal (M): 12
Length L (mm): 85
Surface Treatment: Black Oxide Coating
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HXNHFT10.9-ST-M12-85
Part Number
|
---|
HXNHFT10.9-ST-M12-85 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Surface Treatment | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|
2.98 € | 1 | 5 Days | 10 | 12 | 85 | Black Oxide Coating | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Standard | Material | Steel | Mounting Hole Shape | N/A |
---|---|---|---|---|---|
Additional Shape | Standard | Strength Class (Steel) | 10.9 | Thread Type | Metric Coarse |
Application | Standard | Screw Type | Full-Thread |
This page is Strength Classification 10.9 Hex Bolt, Fully Threaded, part number HXNHFT10.9-ST-M12-85.
You can find the detail information about specifications and dimensions on part number HXNHFT10.9-ST-M12-85.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Surface Treatment
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HXNHFT10.9-ST-M10-45 |
HXNHFT10.9-ST-M10-50 |
HXNHFT10.9-ST-M10-55 |
HXNHFT10.9-ST-M12-90 |
HXNHFT10.9-ST-M12-95 |
HXNHFT10.9-ST-M16-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
0.82 € | 1 | Available |
Same day
Stock | 10 | 10 | 45 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
0.79 € | 1 | Available |
Same day
Stock | 10 | 10 | 50 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
0.91 € | 1 | Available |
Same day
Stock | 10 | 10 | 55 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
3.81 € | 1 | Available | 6 Days | 10 | 12 | 90 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
4.44 € | 1 | Available | 6 Days | 10 | 12 | 95 | Black Oxide Coating | Low Quantity (can be purchased from one) | |
2.89 € | 1 | Available |
Same day
Stock | 10 | 16 | 100 | Black Oxide Coating | Low Quantity (can be purchased from one) |