Manufacturer part number: CSPCSS-410-D4-30
Brand: QP FASTENING WORKS
Price: 1.74 €
Delivery time: 6 Days
Nominal of Thread (M): 4
Length L (mm): 30
Material: [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)
Surface Treatment: N/A
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSPCSS-410-D4-30
Part Number
|
---|
CSPCSS-410-D4-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|
1.74 € | 1 | Available | 6 Days | 10 | 4 | 30 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips Head | Tip Shape | Other special shapes |
---|---|---|---|---|---|
Additional Shapes | Standard | Thread ridge Type | Self-Drilling Screws | Basic Shape | Standard (Round) |
Application | Standard |
This page is Pierce Flat, part number CSPCSS-410-D4-30.
You can find the detail information about specifications and dimensions on part number CSPCSS-410-D4-30.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)
Material
Surface Treatment
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSPCSS-410-D3.5-19 |
CSPCSS-410-D4-10 |
CSPCSS-410-D4-13 |
CSPCSS-410-D4-35 |
CSPCSS-410-D4-40 |
CSPCSS-410-D4-45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
1.71 € | 1 | Available | 6 Days | 10 | 3.5 | 19 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | |
0.24 € | 1 | Available |
Same day
Stock | 10 | 4 | 10 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | |
0.24 € | 1 | Available |
Same day
Stock | 10 | 4 | 13 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | |
0.25 € | 1 | Available | 6 Days | 10 | 4 | 35 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | |
0.26 € | 1 | Available | 6 Days | 10 | 4 | 40 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | |
0.32 € | 1 | Available | 6 Days | 10 | 4 | 45 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) |