Manufacturer part number: WSPW-STN-M5
Brand: SUNCO
Price: 146.66 €
Delivery time: 7 Days
Material: [Steel] Steel
Surface Treatment: Nickel Plating
I.D. d: 5.1 mm
Screw Nominal (M): 5
Thickness T: 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSPW-STN-M5
Part Number
|
---|
WSPW-STN-M5 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.66 € | 8,000 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | Nickel Plating | 5.1 | 5 | 1 | [JIS-SWRH] JIS-SWRH72B | - | [Nickel Plating] Nickel Plating | 9.4 |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Sales Unit | Box/Package |
---|---|---|---|---|---|
Type, Spring Washers | Wave Washer |
This page is Split Lock Washer, part number WSPW-STN-M5.
You can find the detail information about specifications and dimensions on part number WSPW-STN-M5.
Configure
Basic Attributes
Material: Stainless Steel
Type
Material
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Material: Steel
Surface Treatment (Detailed)
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSPW-STN-M16 |
WSPW-STN-M18 |
WSPW-STN-M3 |
WSPW-STN-M6 |
WSPW-SUS-M2.6 |
WSPW-SUSGJB-M8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.80 € | 400 Pieces Per Package | 1 pack | 14 Days | 10 | [Steel] Steel | Nickel Plating | 16.2 | 16 | 2.8 | [JIS-SWRH] JIS-SWRH72B | - | [Nickel Plating] Nickel Plating | 27.8 | ||
104.26 € | 300 Pieces Per Package | 1 pack | 14 Days | 10 | [Steel] Steel | Nickel Plating | 18.2 | 18 | 3.2 | [JIS-SWRH] JIS-SWRH72B | - | [Nickel Plating] Nickel Plating | 30.6 | ||
182.25 € | 20,000 Pieces Per Package | 1 pack | 15 Days | 10 | [Steel] Steel | Nickel Plating | 3.1 | 3 | 0.7 | [JIS-SWRH] JIS-SWRH72B | - | [Nickel Plating] Nickel Plating | 6.3 | ||
94.78 € | 4,000 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | Nickel Plating | 6.1 | 6 | 1.2 | [JIS-SWRH] JIS-SWRH72B | - | [Nickel Plating] Nickel Plating | 11.9 | ||
685.71 € | 40,000 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | - | 2.6 | - | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | - | ||
212.63 € | 2,000 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | Silver / copper / tin plated | 8.2 | 8 | 1.6 | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Copper Plating] German Brown plating | 15 |