Manufacturer part number: 172020116025
Brand: TAIYO STAINLESS SPRING
Price: 2.37 €
Delivery time: 6 Days
Main Applicable Pipe O.D.: 20~Less than 30 mm
Nominal: 16-25
Applicable Mating Shaft J (reference): 16 mm
Applicable Mating Shaft K (reference): 25 mm
Applicable Mating Shaft L (reference): 29 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
172020116025
Part Number
|
---|
172020116025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Applicable Pipe O.D. (mm) | Nominal | Applicable Mating Shaft J (reference) (mm) | Applicable Mating Shaft K (reference) (mm) | Applicable Mating Shaft L (reference) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 6 Days | 10 | 20~Less than 30 | 16-25 | 16 | 25 | 29 |
Loading...
Material | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Application | For Piping Connection | Sales Unit | Low Quantity (can be purchased from one) |
---|
This page is Different Diameters Joint Clip, part number 172020116025.
You can find the detail information about specifications and dimensions on part number 172020116025.
Configure
Basic Attributes
Type
Main Applicable Pipe O.D.(mm)
Nominal
Applicable Mating Shaft J (reference)(mm)
Applicable Mating Shaft K (reference)(mm)
Applicable Mating Shaft L (reference)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
172020106013 |
172020110017 |
172020114023 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Applicable Pipe O.D. (mm) | Nominal | Applicable Mating Shaft J (reference) (mm) | Applicable Mating Shaft K (reference) (mm) | Applicable Mating Shaft L (reference) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
0.95 € | 1 | Available |
Same day
Stock | 10 | 10~Less than 20 | 6-13 | 6 | 13 | 17 | |
2.40 € | 1 | Available | 6 Days | 10 | 10~Less than 20 | 10-17 | 10 | 17 | 20 | |
2.17 € | 1 | Available | 6 Days | 10 | 20~Less than 30 | 12.7-22/14-23 | 12.7/14 | 22/23 | 26/27 |