Siegling, Ring Seal, A Type, V-A (V-3A-N)

Siegling, Ring Seal, A Type, V-A V-3A-N
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: V-3A-N

Brand: FORBO SIEGLING

Price: 5.70

Delivery time: 15 Days


Technical Data:

Shaft Dia. d: 2.7-3.5 Ø

Seal Material: -

Environment, Applications: Weather-Resistant / Abrasion Resistant

Operating Temperature Range: -40~90 ℃

Nominal Number: 3A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V-3A-N

Part Number
V-3A-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. d
(Ø)
Seal Material Environment, Applications Operating Temperature Range
(℃)
Nominal Number I.D. D
(mm)
Cross Section Thickness C
(mm)

5.70 €

1 Available 15 Days 2.7-3.5-Weather-Resistant / Abrasion Resistant-40~903A2.51.5

Loading...

  1. 1

Basic information

Sliding Surface End Face Sealing Subject Liquid Lubricant / Water / Grease Outer Diameter Part Rubber (No Metal Core)
Dust Lip NA Attaching Method From only the shaft end

This page is Siegling, Ring Seal, A Type, V-A, part number V-3A-N.
You can find the detail information about specifications and dimensions on part number V-3A-N.

Variation of this product

Part Number
V-10A-V
V-110A-N
V-110A-V
V-40A-N
V-40A-V
V-45A-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Dia. d
(Ø)
Seal Material Environment, Applications Operating Temperature Range
(℃)
Nominal Number I.D. D
(mm)
Cross Section Thickness C
(mm)

50.96 €

1 8 Days 9.5-11.5Fluorine RubberChemical-Resistant / Heat Resistant-20~15010A93

30.70 €

1 8 Days 105-115-Abrasion Resistant / Weather-Resistant-40~90110A997

380.00 €

1 10 Days 105-115Fluorine RubberChemical-Resistant / Heat Resistant-20~150110A997

9.60 €

1 Available 6 Days 38-43-Abrasion Resistant / Weather-Resistant-40~9040A365

120.33 €

1 10 Days 38-43Fluorine RubberChemical-Resistant / Heat Resistant-20~15040A365

9.60 €

1 12 Days 43-48-Abrasion Resistant / Weather-Resistant-40~9045A405

Tech Support