Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KLE12-030E
Type | Fitting | Material | Carbon steel | Applicable Pipe Type | Steel pipe (general) |
---|---|---|---|---|---|
Applicable Fluid | Oil | Connection Type | Pipe-to-Thread, Socket Type | Connection Shape | Elbow |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size | Material of Applicable Pipe | Steel |
Nominal 1(mm) | 12 | Applicable Pipe O.D. 1(mm) | 12 | Connection Thread Type | G (Tapped) |
Thread Nominal | 3/8B(10A) | Max. Operating Pressure(MPa) | 40 | Operating Temperature Range(°C) | -20::250 |
Divisions of Max. Operating Pressure(MPa) | More than 2.0MPa |
This page is Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type -Hose Connection Union Elbow (Female), part number KLE12-030E.
You can find the detail information about specifications and dimensions on part number KLE12-030E.