Insertion Boss Type Castors 420SK / 413SK / 420SKR Wheel Diameter 50-75mm (420SK-C65)

Insertion Boss Type Castors 420SK / 413SK / 420SKR Wheel Diameter 50-75mm 420SK-C65
  • Volume Discount

Product Details:

Manufacturer part number: 420SK-C65

Brand: TAKIGEN(HAMMER CASTER)

Price: 20.15

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 85 mm

Stopper: NA

Allowable Load 1 piece: 70 daN

Wheel Material: Cast Metal

Wheel Characteristics: Heat-Resistance / Cold Resistance


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420SK-C65

Part Number
420SK-C65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

20.15 €

1 11 Days 85NA70Cast MetalHeat-Resistance / Cold Resistance65256329.0SwivelingSKCIntegrated Casting Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Steel
Load Category Light Load Axial length L(mm) 52 Shaft diameter T(mm) 22
(Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360