Manufacturer part number: UT4N8X6-S
Brand: NITTA
Price: 96.56 €
Delivery time: 6 Days
Compatible Tube Outer Diameter: 8 mm
Compatible Tube Inner Diameter: 6 mm
Minimum Internal Diameter d2: 4.7
Effective Sectional Area: 12.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UT4N8X6-S
Part Number
|
---|
UT4N8X6-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Tube Outer Diameter (mm) | Compatible Tube Inner Diameter (mm) | Minimum Internal Diameter d2 | Effective Sectional Area | |
---|---|---|---|---|---|---|---|---|
96.56 € | 1 | 6 Days | 8 | 6 | 4.7 | 12.5 |
Loading...
Connection Type | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | Union Tees | Material | EN 1.4301 Equiv. |
---|---|---|---|---|---|
Surface Treatment | NA |
This page is Quick Seal Series Insert Type (Stainless Steel) Union Tee (Metric Sized), part number UT4N8X6-S.
You can find the detail information about specifications and dimensions on part number UT4N8X6-S.
Configure
Basic Attributes
Type
Compatible Tube Outer Diameter(mm)
Compatible Tube Inner Diameter(mm)
Minimum Internal Diameter d2
Effective Sectional Area
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UT4N10X6.5-S |
UT4N6X4-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Tube Outer Diameter (mm) | Compatible Tube Inner Diameter (mm) | Minimum Internal Diameter d2 | Effective Sectional Area |
---|---|---|---|---|---|---|---|---|
102.69 € | 1 | 8 Days | 10 | 6.5 | 5.2 | 12.5 | ||
72.91 € | 1 | 8 Days | 6 | 4 | 2.7 | 4.0 |