Timing belt pulleys / L / without flanged pulley / steel, grey cast iron / STB

Timing belt pulleys / L / without flanged pulley / steel, grey cast iron / STB
JIS K6372 standard. Pulley does not require shaft hole and keyway machining. Can be use with toothed belt (synchro belt, timing belt). Toothed type L. Teeth no. 36 (material: carbon steel), teeth no. 40 (material: exceeds FC200)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STB24-L-075
STB28-L-075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThe Number of Teeth Outer Diameter D
(mm)

102.99 €

1 8 Days 102472

116.36 €

1 8 Days 102884.13

Loading...

  1. 1

Basic information

Type Surface Pressure Pulley Belt-shaped L Belt Width Used(mm) 14
Pulley Shape B Type Material Carbon steel Surface Treatment N/A
Maximum Shaft Hole Dia. dmax(mm) 28 Pulley/Idlers Pulley (No Bearing) Belt-shaped type Trapezoid Tooth Profile Circular Type
Total width(mm) 26

Tech Support