Ratchet (SRT1-60)

Ratchet SRT1-60

Click on this image to zoom in.

Click on this image to zoom in.

  • Ratchet SRT1-60
  • Ratchet SRT1-60
  • Ratchet SRT1-60
  • Ratchet SRT1-60
  • Ratchet SRT1-60
  • Ratchet SRT1-60
  • Ratchet SRT1-60
  • Ratchet SRT1-60
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SRT1-60

Brand: KOHARA GEAR INDUSTRY

Price: 29.72

Delivery time: 5 Days


Technical Data:

Overall Length: - mm

Face Width: - mm

Hole Diameter: 15 φ

The Number of Teeth: 60

Pitch: 3.14


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRT1-60

Part Number
SRT1-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(mm)
Face Width
(mm)
Hole Diameter
(φ)
The Number of Teeth Pitch Shaft Hole Specifications Shape Backlash
(mm)
Keyway
(mm)

29.72 €

1 Available 5 Days 10--15603.14Pilot Hole ProductWithout hub--

Loading...

  1. 1

Basic information

Material EN 1.1191 Equiv. Heat Treatment Induction Hardened Surface Treatment Black Oxide

This page is Ratchet, part number SRT1-60.
You can find the detail information about specifications and dimensions on part number SRT1-60.

Variation of this product

Part Number
SRT1-100J18
SRT1-100J19
SRT1-100J20
SRT1-60J16
SRT1-60J17
SRT1-60J18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(mm)
Face Width
(mm)
Hole Diameter
(φ)
The Number of Teeth Pitch Shaft Hole Specifications Shape Backlash
(mm)
Keyway
(mm)

83.24 €

1 Available 8 Days 101212181003.14Finished productT4KNA6×2.8

83.22 €

1 Available 8 Days 101212191003.14Finished productT4KNA6×2.8

83.21 €

1 Available 8 Days 101212201003.14Finished productT4KNA6×2.8

57.53 €

1 Available 8 Days 10121216603.14Finished productT4KNA5×2.3

57.52 €

1 Available 8 Days 10121217603.14Finished productT4KNA5×2.3

57.50 €

1 Available 8 Days 10121218603.14Finished productT4KNA6×2.8

Tech Support