Manufacturer part number: BG1.5-40R1
Brand: KOHARA GEAR INDUSTRY
Price: 121.77 €
Delivery time: 5 Days
Hole diameter, Shaft diameter: 12 mm
Face Width: 12 mm
The Number of Teeth: 40
Size of Screw Hole: -
Module: 1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BG1.5-40R1
Part Number
|
---|
BG1.5-40R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.77 € | 1 | 5 Days | 10 | 12 | 12 | 40 | - | 1.5 | 1 | 3°26′ | R | - | - | Pilot Hole Product |
Loading...
Type | Wheel | Material | EN CC480K Equiv. | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 4 | Ground Tooth | NA |
Configure
Basic Attributes
Size of Screw Hole
Keyway(mm)
Screw hole position(mm)
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Module
Number of Starts
Torsional Angle(°)
Twisting Direction
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes