Manufacturer part number: KWG5-R1
Brand: KOHARA GEAR INDUSTRY
Price: 393.15 €
Delivery time: 6 Days
Hole diameter, Shaft diameter: 50.2 mm
Face Width: 90 mm
Module: 5
Number of Starts: 1
Advance Angle: 5°43′ °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWG5-R1
Type | Worm | Material | EN 1.7220 Equiv. | Heat Treatment | Induction Hardened |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 001, Class 2 | Ground Tooth | Available | Twisting Direction | R |
Worm shape | W6 | Shaft Hole Specifications | Pilot Hole Product |
This page is Ground Worm with Shaft., part number KWG5-R1.
You can find the detail information about specifications and dimensions on part number KWG5-R1.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
Module
Number of Starts
Advance Angle(°)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KWG0.5-R2 |
KWG0.8-R1 |
KWG0.8-R2 |
KWG1-R1 |
KWG1-R2 |
KWG6-R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Module | Number of Starts | Advance Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|
77.82 € | 1 | 5 Days | 10 | 6 | 12 | 0.5 | 2 | 6°20′ | ||
75.52 € | 1 | 5 Days | 10 | 8 | 20 | 0.8 | 1 | 3°49′ | ||
81.64 € | 1 | 6 Days | 10 | 8 | 20 | 0.8 | 2 | 7°36′ | ||
80.66 € | 1 | 5 Days | 10 | 18.2 | 30 | 1 | 1 | 3°35′ | ||
87.01 € | 1 | 6 Days | 10 | 18.2 | 30 | 1 | 2 | 7°08′ | ||
484.08 € | 1 | 6 Days | 10 | 60.2 | 100 | 6 | 1 | 5°43′ |