Manufacturer part number: MMSA5-20L
Brand: KOHARA GEAR INDUSTRY
Price: 187.26 €
Delivery time: 6 Days
Module: 5
Shaft Bore Config.: Keyway + Tap
Face Width: 23 mm
Hole diameter / shaft diameter: 30 Ø
Twisting Direction: L
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MMSA5-20L
Part Number
|
---|
MMSA5-20L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.26 € | 1 | 6 Days | 10 | 5 | Keyway + Tap | 23 | 30 | L | 8X3.3 | 2-M6 | Finished product |
Loading...
Shape | Spiral Miter Gear | Number of Teeth(Teeth) | 20 | Gear Ratio | 1 |
---|---|---|---|---|---|
Material | Steel | Heat Treatment | Carburized and Quenching | Ground Tooth | NA |
Surface Treatment | NA | Accuracy Grade(* New JIS) | Class 4 | Shaft Bore Tolerance | H7 |
Spiral Angle(deg) | 35 | Material (Details) | EN 1.7242 Equiv. |
This page is Finished Spiral Miter, part number MMSA5-20L.
You can find the detail information about specifications and dimensions on part number MMSA5-20L.
Configure
Basic Attributes
Type
Module
Shaft Bore Config.
Face Width(mm)
Hole diameter / shaft diameter(Ø)
Twisting Direction
Keyway(mm)
Size of Screw Hole
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MMSA1.5-20R |
MMSA10-20L |
MMSA10-20R |
MMSA5-20R |
MMSA6-20L |
MMSA6-20R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.54 € | 1 | Available | 5 Days | 10 | 1.5 | Round hole+tap | 7 | 10 | R | NA | 2-M4 | Finished product | |
630.77 € | 1 | 15 Days | 10 | 10 | Round hole+tap | 45 | 100 | L | NA | 6-M10 | Pilot Hole Product | ||
630.77 € | 1 | 6 Days | 10 | 10 | Round hole+tap | 45 | 100 | R | NA | 6-M10 | Pilot Hole Product | ||
187.26 € | 1 | 6 Days | 10 | 5 | Keyway + Tap | 23 | 30 | R | 8X3.3 | 2-M6 | Finished product | ||
237.67 € | 1 | 6 Days | 10 | 6.0 | Keyway + Tap | 27 | 40 | L | 12X3.3 | 2-M8 | Finished product | ||
237.67 € | 1 | 6 Days | 10 | 6.0 | Keyway + Tap | 27 | 40 | R | 12X3.3 | 2-M8 | Finished product |