Manufacturer part number: TFW102
Brand: SUPER TOOL
Price: 3.52 €
Delivery time: Same day
Outer Diameter: 25.1 mm
The Inner Distance of Washer Holder: 19.1 mm
The Width of Washer Holder: 16.5 mm
Thickness of Washer Plate: 2 mm
Washer Internal Diameter: 10.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFW102
Part Number
|
---|
TFW102 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Outer Diameter (mm) | The Inner Distance of Washer Holder (mm) | The Width of Washer Holder (mm) | Thickness of Washer Plate (mm) | Washer Internal Diameter (mm) | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.52 € 1.83 € | 2 Pieces Per Package | 1 pack |
Same day
Stock | 10 | 25.1 | 19.1 | 16.5 | 2 | 10.2 | - | - |
Loading...
Product | Washer | Body Material | Steel |
---|
This page is Washer for Toggle Clamps (2 PCS / set), part number TFW102.
You can find the detail information about specifications and dimensions on part number TFW102.
Configure
Stock
Basic Attributes
Type
Outer Diameter(mm)
The Inner Distance of Washer Holder(mm)
The Width of Washer Holder(mm)
Thickness of Washer Plate(mm)
Washer Internal Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TFW061 |
TFW062 |
TFW063 |
TFW081 |
TFW103 |
TFW121 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer Diameter (mm) | The Inner Distance of Washer Holder (mm) | The Width of Washer Holder (mm) | Thickness of Washer Plate (mm) | Washer Internal Diameter (mm) | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.76 € | 2 Pieces Per Package | 1 pack | 6 Days | - | 14.2 | 11.5 | 7 | 1.5 | 6.3 | - | - | ||
2.40 € | 2 Pieces Per Package | 1 pack | Available |
Same day
Stock | - | 19 | 14.3 | 12.8 | 1.5 | 6.5 | - | - | |
1.77 € | 1 | 6 Days | - | 16.6 | 12.6 | 10.8 | 1.5 | 6.8 | - | - | |||
1.82 € | 2 Pieces Per Package | 1 pack | 6 Days | - | 21.6 | 15.7 | 15.7 | 2 | 8.2 | - | - | ||
4.33 € | 1 | Available | 6 Days | 10 | 31 | 22.2 | 22.9 | 3 | 10.2 | - | - | ||
4.53 € | 1 | 6 Days | - | 31 | - | - | - | M12 size | 4967521349659 | 765-2542 |