Flexible Pipe Fitting, ES-10 / 11 Series (Part Numbers - CAD Download)

Flexible Pipe Fitting, ES-10 / 11 Series
Enhanced extension length capability reduces the need for pipe fittings and fixing points, making it economical. Strong resistance to water hammering and shocks, and superior durability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ES-10-200-80A

Part Number
ES-10-200-80A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection parts material Nominal Thread Name B (Name A) Maximum Expansion and Contraction Length
(mm)

1,933.83 €

1 10 Days [Steel] Rolled Steel3B(80A)200

Loading...

  1. 1

Basic information

Fitting type Sleeved Applicable Fluids Vapor / Water / Oil / Air Types of connection parts Flange
Max Operating Pressure(MPa) 1

This page is Flexible Pipe Fitting, ES-10 / 11 Series, part number ES-10-200-80A.
You can find the detail information about specifications and dimensions on part number ES-10-200-80A.

Variation of this product

Part Number
ES-10-100-100A
ES-10-100-20A
ES-10-100-25A
ES-10-100-32A
ES-10-100-40A
ES-10-100-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection parts material Nominal Thread Name B (Name A) Maximum Expansion and Contraction Length
(mm)

2,116.47 €

1 10 Days [Cast Iron] Spherical Graphite Cast Iron4B(100A)100

663.43 €

1 10 Days [Cast Iron] Spherical Graphite Cast Iron3/4B(20A)100

663.43 €

1 10 Days [Cast Iron] Spherical Graphite Cast Iron1B(25A)100

759.19 €

1 10 Days [Cast Iron] Spherical Graphite Cast Iron1 1/4B(32A)100

823.56 €

1 10 Days [Cast Iron] Spherical Graphite Cast Iron1 1/2(B40A)100

897.98 €

1 10 Days [Cast Iron] Spherical Graphite Cast Iron2B(50A)100

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360