Manufacturer part number: M-2.0-A-A
Brand: MIYOSHI KIKAI
Price: 73.16 €
Delivery time: 8 Days
φd: 2 Ø
φd: 6 Ø
Overall Length: 15 mm
Max. Rotational Speed: 1000 r/min
Maximum Transmission Capacity: 0.4 N▪m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M-2.0-A-A
Type | Standard Type | Max. Rotational Speed Range(r/min) | 301 to 1,000 | Feature | Small |
---|---|---|---|---|---|
Body Material | EN 1.1191 Equiv. | Application | Standard | Shaft hole shape and left (B, T only JIS standards specified) | A |
Shaft hole shape and right (B, T only JIS standards specified) | A |
This page is Standard Type Miniature Type M Series, part number M-2.0-A-A.
You can find the detail information about specifications and dimensions on part number M-2.0-A-A.
Configure
Basic Attributes
Type
φd(Ø)
φd(Ø)
Overall Length(mm)
Max. Rotational Speed(r/min)
Maximum Transmission Capacity(N▪m)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M-2.5-A-A |
M-3.0-A-A |
M-3.5-A-A |
M-4.0-A-A |
M-4.5-A-A |
M-5.0-A-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | φd (Ø) | φd (Ø) | Overall Length (mm) | Max. Rotational Speed (r/min) | Maximum Transmission Capacity (N▪m) |
---|---|---|---|---|---|---|---|---|---|---|
73.16 € | 1 | 8 Days | 10 | 2.5 | 6 | 15 | 1000 | 0.4 | ||
73.16 € | 1 | 8 Days | 10 | 3 | 6 | 18 | 1000 | 0.4 | ||
73.16 € | 1 | 8 Days | 10 | 3.5 | 6 | 18 | 1000 | 0.4 | ||
59.17 € | 1 | 8 Days | 10 | 4 | 8 | 24 | 900 | 1.1 | ||
59.17 € | 1 | 8 Days | 10 | 4.5 | 8 | 24 | 900 | 1.1 | ||
59.21 € | 1 | Available | 8 Days | 10 | 5 | 10 | 30 | 700 | 2.4 |