Seal Cap SC-N without Peripheral Collar (Part Numbers)

Seal Cap SC-N without Peripheral Collar
  • Promotional pricing
  • Volume Discount
The cap is used as a sealing cover in vehicles, construction machinery, agricultural machinery, or in instruments in order to prevent oil leakage from the hole of the gear box during processing and to prevent contamination by foreign objects.

[Features]
· The use of a special synthetic rubber on the outer peripheral portion ensures there is no leakage of oil from the outside.
· Since the reinforcement ring on the inner side of the outer peripheral portion is fusion-bonded, there nothing can escape.
· Detachment and attachment is easy compared to conventional products made of metal, resin, etc.
· No light alloy housing will be damaged.
· Excellent oil and heat resistance due to the use of special synthetic rubber.
· Enables cost reduction through parts standardization.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC15-5N

Part Number
SC15-5N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD1
(φ)
t1
(mm)

2.23 €

1 Available 44 Days 10155

Loading...

  1. 1

Tech Support