Manufacturer part number: 2-20195.52
Brand: MAGNA
Price: 15.87 €
Delivery time: 9 Days
Attraction Froce (Range): 10.1 to 20.0 N
Attraction Force (Specific): 18.6 N
Outer Diameter OD: 19 mm
I.D. ID: 5.5 mm
Thickness H: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2-20195.52
Part Number
|
---|
2-20195.52 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter OD (mm) | I.D. ID (mm) | Thickness H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | 9 Days | 10 | 10.1 to 20.0 | 18.6 | 19 | 5.5 | 2 |
Loading...
Shape | Ring | Magnet Type (Material) | Samarium-cobalt Magnets | Type | Ring Type |
---|
This page is Samarium-Cobalt Magnet Ring Type, part number 2-20195.52.
You can find the detail information about specifications and dimensions on part number 2-20195.52.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Outer Diameter OD(mm)
I.D. ID(mm)
Thickness H(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2-201443 |
2-201498 |
2-201653 |
2-202074 |
2-2023.5111.5 |
2-203015.55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter OD (mm) | I.D. ID (mm) | Thickness H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
15.86 € | 1 | 6 Days | 10 | 10.1 to 20.0 | 13.7 | 14 | 4 | 3 | ||
22.67 € | 1 | 9 Days | 10 | 20.1 to 30.0 | 25.4 | 14 | 9 | 8 | ||
15.87 € | 1 | 9 Days | 10 | 10.1 to 20.0 | 14.3 | 16 | 5 | 3 | ||
22.70 € | 1 | 9 Days | 10 | 20.1 to 30.0 | 28.4 | 20 | 7 | 4 | ||
22.66 € | 1 | 9 Days | 10 | Up to 10.0 | 5.8 | 23.5 | 11 | 1.5 | ||
31.85 € | 1 | 9 Days | 10 | 50.1 to 60.0 | 55.8 | 30 | 15.5 | 5 |