Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | EN 1.4308 Equiv. |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Max Allowable Pressure(MPa) | 2 | Applicable Fluid | Hot / cold water / Air / Vapor / Gas (except flammable, toxic) / Oil |
Operating Temperature Range(°C) | -20::40 | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | NA |
Number of Sales Unit | 1 |
Configure
Basic Attributes
Thread Nominal M1
Type
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes