Manufacturer part number: 21-0620
Brand: SAMINI
Price: 3.19 €
Delivery time: 5 Days
Material: [Piano Wire] JIS-SWP-A
Max. Load (Secified Range): 3.51 to 8.00 N
Maximum Load Capacity: 5.4 N
Customer-Specified Length: 20 mm
Outer Diameter: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21-0620
Part Number
|
---|
21-0620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (mm) | Maximum Elongation (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.19 € | 4 | Available | 5 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 5.4 | 20 | 6 | 0.3 | 0.199 | 0.5 | 25.6 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
This page is Tensile Spring, part number 21-0620.
You can find the detail information about specifications and dimensions on part number 21-0620.
Configure
Basic Attributes
Type
Material
Max. Load (Secified Range)(N)
Maximum Load Capacity(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Initial Tension(N)
Spring Constant(N/mm)
Wire diameter(mm)
Maximum Elongation(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21-0621 |
21-0622 |
21-0623 |
21-0624 |
21-0631 |
21-0632 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (mm) | Maximum Elongation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.33 € | 4 | Available | 6 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 5.4 | 25 | 6 | 0.3 | 0.129 | 0.5 | 39.5 | |
3.47 € | 4 | Available | 5 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 5.4 | 30 | 6 | 0.3 | 0.096 | 0.5 | 53.1 | |
3.77 € | 4 | Available | 5 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 5.4 | 40 | 6 | 0.3 | 0.063 | 0.5 | 80.9 | |
4.06 € | 4 | Available | 6 Days | 10 | [Piano Wire] JIS-SWP-A | 3.51 to 8.00 | 5.4 | 50 | 6 | 0.3 | 0.047 | 0.5 | 108.5 | |
3.47 € | 4 | Available | 6 Days | 10 | [Piano Wire] JIS-SWP-A | 8.01 to 15.00 | 8.3 | 25 | 6 | 0.69 | 0.344 | 0.6 | 22.1 | |
3.77 € | 4 | Available | 6 Days | 10 | [Piano Wire] JIS-SWP-A | 8.01 to 15.00 | 8.3 | 30 | 6 | 0.69 | 0.248 | 0.6 | 30.6 |