High Pressure Screw-in Fitting PT N / Hexagonal Nipple (PTN-25A-SU4)

High Pressure Screw-in Fitting PT N / Hexagonal Nipple PTN-25A-SU4
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PTN-25A-SU4

Brand: FUJI SPECIAL

Price: 23.31

Delivery time: Same day


Technical Data:

Material: [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)

Thread Nominal M1: 1B(25A)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PTN-25A-SU4

Part Number
PTN-25A-SU4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread Nominal M1

23.31 €

12.59 €

1 Available Same day

Stock

[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)1B(25A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Connection Thread Type M1 R Max. Operating Pressure(MPa) 12 Applicable Fluid Water / Vapor / Oil
Surface Treatment NA Divisions of Max. Operating Pressure More than 2.0MPa Interior Resin Lining NA

This page is High Pressure Screw-in Fitting PT N / Hexagonal Nipple, part number PTN-25A-SU4.
You can find the detail information about specifications and dimensions on part number PTN-25A-SU4.

Variation of this product

Part Number
PTN-10A-SU6L
PTN-15A
PTN-15A-SU4
PTN-25A-SU6
PTN-25A-SU6L
PTN-32A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Thread Nominal M1

24.17 €

1 6 Days [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.)3/8B(10A)

4.40 €

1 Available Same day

Stock

-1/2B(15A)

14.56 €

1 Available Same day

Stock

[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)1/2B(15A)

53.44 €

1 6 Days [Stainless Steel] Stainless Steel (EN 1.4401 Equiv.)1B(25A)

59.96 €

1 6 Days [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.)1B(25A)

20.25 €

1 5 Days -1 1/4B(32A)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360