Manufacturer part number: PN-75
Brand: TIGERS POLYMER
Price: 127.04 €
Delivery time: 10 Days
Internal Diameter: 76.5 mm
Outer Diameter: 80.5 mm
Allowable Pressure(20°C): 0.009 MPa
Allowable Bending Radius: 60 mm
Nominal diameter: 75 φ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PN-75
Part Number
|
---|
PN-75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Allowable Pressure(20°C) (MPa) | Allowable Bending Radius (mm) | Nominal diameter (φ) | |
---|---|---|---|---|---|---|---|---|---|---|
127.04 € | 1 | 10 Days | 10 | 76.5 | 80.5 | 0.009 | 60 | 75 |
Loading...
Hose material | Olefinic Resin | Cutting Service Usage | NA | Features | General Use / Flame Retardant / Flexibility |
---|---|---|---|---|---|
Color | Black | Applicable Fluid | Air | Operating Temperature Range(℃) | -20::80 |
Length(m) | 5 |
This page is Tie Flex Hose Flame Retardant P Type, part number PN-75.
You can find the detail information about specifications and dimensions on part number PN-75.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Allowable Pressure(20°C)(MPa)
Nominal diameter(φ)
Optional Attributes
Part Number |
---|
PN-125 |
PN-150 |
PN-200 |
PN-250 |
PN-300 |
PN-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Allowable Pressure(20°C) (MPa) | Allowable Bending Radius (mm) | Nominal diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
236.01 € | 1 | 10 Days | 10 | 127.5 | 131.5 | 0.005 | 90 | 125 | ||
338.44 € | 1 | 10 Days | 10 | 155 | 159 | 0.004 | 110 | 150 | ||
459.96 € | 1 | 10 Days | 10 | 202 | 208 | 0.003 | 140 | 200 | ||
523.36 € | 1 | 10 Days | 10 | 253.5 | 259.5 | 0.002 | 180 | 250 | ||
709.78 € | 1 | 10 Days | 10 | 302 | 308 | 0.002 | 230 | 300 | ||
163.12 € | 1 | 10 Days | 10 | 92 | 96 | 0.007 | 70 | 90 |