Manufacturer part number: CW-50N3
Brand: SHO-BOND COUPLING
Price: 280.97 €
Delivery time: 10 Days
Nominal Diameter: 50A
Maximum Pressure Gas used [There are limites in the usage condition]: 1 MPa
Casing Width: 300 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CW-50N3
Type | Clamp for Repair | Applicable Pipe | Steel Pipe / Stainless Steel Pipe / PVC Pipe | Applicable Fluids | Water / Air / Organic Gas / Oils and Fats |
---|---|---|---|---|---|
Rubber Sleeve Material | NBR | Casing Material | Stainless Steel (EN 1.4301 Equiv.) | Tightening Bolt Type | Hex Bolt |
This page is Straub wide Clamp CW Type, part number CW-50N3.
You can find the detail information about specifications and dimensions on part number CW-50N3.
Configure
Basic Attributes
Type
Nominal Diameter
Maximum Pressure Gas used [There are limites in the usage condition](MPa)
Casing Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CW-125N3 |
CW-150N2 |
CW-150N3 |
CW-65N2 |
CW-65N3 |
CW-80N2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Diameter | Maximum Pressure Gas used [There are limites in the usage condition] (MPa) | Casing Width (mm) |
---|---|---|---|---|---|---|---|
413.76 € | 1 | 10 Days | 125A | 1 | 300 | ||
307.38 € | 1 | 10 Days | 150A | 1 | 200 | ||
484.18 € | 1 | 10 Days | 150A | 1 | 300 | ||
207.68 € | 1 | 10 Days | 65A | 1 | 200 | ||
294.18 € | 1 | 10 Days | 65A | 1 | 300 | ||
226.69 € | 1 | 10 Days | 80A | 1 | 200 |