New Flex Dedicated Bracket (E-EMU-85-G1/4)

New Flex  Dedicated Bracket E-EMU-85-G1/4

Product Details:

Manufacturer part number: E-EMU-85-G1/4

Brand: HAKKO

Price: 20.17

Delivery time: 10 Days


Technical Data:

Body Material: [Brass] Brass Nickel Plating

Connection Type: Tapped

Connection Thread Type: G

Connection Thread Nominal: 1/4

Applicable Hoses I.D.: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-EMU-85-G1/4

Part Number
E-EMU-85-G1/4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Connection Type Connection Thread Type Connection Thread Nominal Applicable Hoses I.D.
(mm)

20.17 €

1 10 Days [Brass] Brass Nickel PlatingTappedG1/48.5

Loading...

  1. 1

Basic information

Type Hose Fitting Applicable Fluid Air Shape Straight
Hose Connection Type Nut

This page is New Flex Dedicated Bracket, part number E-EMU-85-G1/4.
You can find the detail information about specifications and dimensions on part number E-EMU-85-G1/4.

Variation of this product

Part Number
E-EM-65-G1/4
E-EM-85-G3/8
E-EMU-65-G1/4
E-EO-65-R1/4
E-EO-85-R3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Connection Type Connection Thread Type Connection Thread Nominal Applicable Hoses I.D.
(mm)

15.52 €

1 10 Days [Brass] Brass Nickel PlatingTappedG1/46.5

16.84 €

1 10 Days [Brass] BrassTappedG3/88.5

18.13 €

1 10 Days [Brass] Brass Nickel PlatingTappedG1/46.5

12.59 €

1 10 Days [Brass] Brass Nickel PlatingThreadedR1/46.5

12.39 €

1 10 Days [Brass] Brass Nickel PlatingThreadedR3/88.5

Tech Support