NW Long Flanged (NW40-50L)

NW Long Flanged NW40-50L

Product Details:

Manufacturer part number: NW40-50L

Brand: ADVANTEC(VACUUM PIPING)

Price: 28.10

Delivery time: 5 Days


Technical Data:

Material: Stainless Steel (EN 1.4301 Equiv.)

Flange Size (Nominal): NW40

Pipe O.D.: 42.7 mm

Inner Diameter: 37.1 mm

Type: a


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NW40-50L

Part Number
NW40-50L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Flange Size (Nominal) Pipe O.D.
(mm)
Inner Diameter
(mm)
Type Length L
(mm)

28.10 €

1 5 Days 10Stainless Steel (EN 1.4301 Equiv.)NW4042.737.1a50

Loading...

  1. 1

Basic information

Type Flange Flange Shape Standard Flange Type Long

This page is NW Long Flanged, part number NW40-50L.
You can find the detail information about specifications and dimensions on part number NW40-50L.

Variation of this product

Part Number
NW25-50L
NW25-50L-5S
NW25-50L-6L
NW40-50L-5S
NW40-50L-5S-6L
NW40-70L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Flange Size (Nominal) Pipe O.D.
(mm)
Inner Diameter
(mm)
Type Length L
(mm)

21.26 €

1 5 Days 10Stainless Steel (EN 1.4301 Equiv.)NW2527.223a50

18.36 €

1 5 Days 10Stainless Steel (EN 1.4301 Equiv.)NW2527.224a50

19.69 €

1 6 Days 10[EN 1.4404 Equiv.] Stainless Steel (EN 1.4404 Equiv.)NW2527.223a50

27.92 €

1 5 Days 10Stainless Steel (EN 1.4301 Equiv.)NW4042.739a50

30.10 €

1 14 Days 10[EN 1.4404 Equiv.] Stainless Steel (EN 1.4404 Equiv.)NW4042.739a50

51.51 €

1 5 Days 10Stainless Steel (EN 1.4301 Equiv.)NW4042.737.1a70

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360