Manufacturer part number: UBCHS-G-3X5
Brand: SPS/UNBRAKO
Price: 1.06 €
Delivery time: Same day
Nominal of Thread (M): 3
Length L or l (mm): 5 mm
Sales Unit: Low Quantity (can be purchased from one)
Application: Standard
With or without Hardening: NA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UBCHS-G-3X5
Part Number
|
---|
UBCHS-G-3X5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L or l (mm) (mm) | Sales Unit | Application | With or without Hardening | |
---|---|---|---|---|---|---|---|---|---|---|
1.06 € 0.32 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | Low Quantity (can be purchased from one) | Standard | NA |
Loading...
Material | Steel | Surface Treatment | NA | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Tip Shape | Jagged teeth | Additional Shapes | Standard | Thread ridge Type | Metric Coarse |
Basic Shape | Set Screw |
This page is Hex Socket Head Set Screw, Serrated Teeth, Unbrako, part number UBCHS-G-3X5.
You can find the detail information about specifications and dimensions on part number UBCHS-G-3X5.
Configure
Stock
Basic Attributes
Type
Nominal of Thread (M)
Length L or l (mm)(mm)
Sales Unit
Application
With or without Hardening
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UBCHS-G-10X16 |
UBCHS-G-10X20 |
UBCHS-G-10X25 |
UBCHS-G-3X6 |
UBCHS-G-3X8 |
UBCHS-G-4X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal of Thread (M) | Length L or l (mm) (mm) | Sales Unit | Application | With or without Hardening |
---|---|---|---|---|---|---|---|---|---|---|
1.51 € | 1 | Available | 6 Days | 10 | 10 | 16 | Low Quantity (can be purchased from one) | Standard | NA | |
1.90 € | 1 | Available | 6 Days | 10 | 10 | 20 | Low Quantity (can be purchased from one) | Standard | NA | |
2.03 € | 1 | Available |
Same day
Stock | 10 | 10 | 25 | Low Quantity (can be purchased from one) | Standard | NA | |
2.03 € | 1 | Available | 6 Days | 10 | 3 | 6 | Low Quantity (can be purchased from one) | Standard | NA | |
0.94 € | 1 | Available | 6 Days | 10 | 3 | 8 | Low Quantity (can be purchased from one) | Standard | NA | |
2.06 € | 1 | Available | 6 Days | 10 | 4 | 10 | Low Quantity (can be purchased from one) | Standard | NA |