Manufacturer part number: WSJS-SUS-M2
Brand: SUNCO
Price: 0.13 €
Delivery time: Same day
Surface Treatment: [Not Provided] N/A
I.D. d: 2.3 mm
Screw Nominal (M): 2
Thickness T: 0.4 mm
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSJS-SUS-M2
Part Number
|
---|
WSJS-SUS-M2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € 0.04 € | 1 | Available |
Same day
Stock | 10 | [Not Provided] N/A | 2.3 | 2 | 0.4 | Low Quantity (can be purchased from one) | [Not Provided] N/A |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Stainless Steel |
---|---|---|---|---|---|
Material: Stainless Steel | Stainless Steel (EN 1.4301 Equiv.) |
This page is Circular Washer JIS Small, part number WSJS-SUS-M2.
You can find the detail information about specifications and dimensions on part number WSJS-SUS-M2.
Configure
Stock
Basic Attributes
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Surface Treatment (Detailed)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSJS-SUS-M14 |
WSJS-SUS-M16 |
WSJS-SUS-M18 |
WSJS-SUS-M20 |
WSJS-SUS-M3 |
WSJS-SUS-M3.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 6 Days | 10 | [Not Provided] N/A | 15 | 14 | 2.3 | Low Quantity (can be purchased from one) | [Not Provided] N/A | |
0.54 € | 1 | Available |
Same day
Stock | 10 | [Not Provided] N/A | 17 | 16 | 2.6 | Low Quantity (can be purchased from one) | [Not Provided] N/A | |
2.81 € | 1 | Available | 6 Days | 10 | [Not Provided] N/A | 19 | 18 | 2.6 | Low Quantity (can be purchased from one) | [Not Provided] N/A | |
3.01 € | 1 | Available | 6 Days | 10 | [Not Provided] N/A | 21 | 20 | 2.6 | Low Quantity (can be purchased from one) | [Not Provided] N/A | |
0.13 € | 1 | Available |
Same day
Stock | 10 | [Not Provided] N/A | 3.3 | 3 | 0.5 | Low Quantity (can be purchased from one) | [Not Provided] N/A | |
0.14 € | 1 | Available |
Same day
Stock | 10 | [Not Provided] N/A | 3.8 | 3.5 | 0.5 | Low Quantity (can be purchased from one) | [Not Provided] N/A |