Phillips Former JIS Round Screw【1-3,000 Pieces Per Package】 (CSPBTJ-BR-M4-16)

Phillips Former JIS Round Screw CSPBTJ-BR-M4-16
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: CSPBTJ-BR-M4-16

Brand: SUNCO

Price: 117.18

Delivery time: 6 Days


Technical Data:

Screw Nominal (M): 4

Length L (mm): 16 mm

Material: [Brass] Brass

Surface Treatment: [Not Provided] N/A

Pitch: 0.75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSPBTJ-BR-M4-16

Part Number
CSPBTJ-BR-M4-16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Sales Unit

117.18 €

700 Pieces Per Package

1 pack 6 Days 10416[Brass] Brass[Not Provided] N/A0.75Box/Package

Loading...

  1. 1

Basic information

Detailed Shape Button Mounting Hole Shape Phillips Head Tip Shape Flat End
Additional Shape Standard Thread Type Metric Coarse Basic Shape Standard (Round)
Application Standard Screw Type Full-Thread

Tech Support