Ball Lock Pin Spring Pressure Type BL2 (BL2-6X20)

Ball Lock Pin Spring Pressure Type BL2 BL2-6X20
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: BL2-6X20

Brand: KONISHI MFG

Price: 47.96

Delivery time: Same day


Technical Data:

Ball position length l: 20 mm

Pin Diameter d: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BL2-6X20

Part Number
BL2-6X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBall position length l
(mm)
Pin Diameter d
(mm)

47.96 €

24.46 €

1 Available Same day

Stock

10206

Loading...

  1. 1

Basic information

Type Knob Type Outer Diameter D(mm) 38

This page is Ball Lock Pin Spring Pressure Type BL2, part number BL2-6X20.
You can find the detail information about specifications and dimensions on part number BL2-6X20.

Variation of this product

Part Number
BL2-12X40
BL2-6X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBall position length l
(mm)
Pin Diameter d
(mm)

85.47 €

1 15 Days 104012

62.03 €

1 15 Days 10306

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360