Manufacturer part number: MH-10X12.5-LB-30
Brand: CHIYODA TSUSHO
Price: 265.72 €
Delivery time: 10 Days
Internal Diameter: 10
Outer Diameter: 12.5 mm
Minimum Bending Radius: 45 mm
Length: 30 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MH-10X12.5-LB-30
Applicable Fluid / Usage | Compressed Air | Cutting Service Usage | NA | Properties | Standard / Oil Resistance |
---|---|---|---|---|---|
Hose Material | Polyurethane | Mounting Metal Fittings | NA | Color | Light blue |
Operating Temperature Range(℃) | -5::60 | Operating Pressure Range(MPa) | -0.1::1.5 | Vacuum Compatible | Applicable |