C-Shaped Retaining Ring (for Hole)【1-2,000 Pieces Per Package】 (RTW-9)

C-Shaped Retaining Ring (for Hole) RTW-9
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: RTW-9

Brand: OCHIAI

Price: 0.08

Delivery time: 6 Days


Technical Data:

Shape: [C Type Retaining Ring for Hole] C shape retaining ring for hole

Nominal (d1): 9

Shaft or Hole Used d1 (Reference): 9 mm

Applicable Shaft or Hole d2 (Ref.): 9.4 mm

Sales Unit: Low Quantity (can be purchased from one)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTW-9

Product Overview

Units: mm

Size No.Retaining ringd4
(reference)
Applicable hole
d3tbad0d1d2mReference n
Basic dimensionsToleranceBasic DimensionsToleranceApprox.Approx.MinimumBasic DimensionsToleranceBasic DimensionsToleranceMinimum
RTW-*66.7±0.180.4±0.030.71.60.82.566.25+0.04
0
0.5+0.1
0
0.5
RTW-*77.70.40.81.70.8377.3+0.06
0
0.50.5
RTW-*88.80.40.91.70.83.588.40.50.6
RTW-*99.80.6±0.041.12.20.8499.40.70.6
RTW-*1010.71±0.051.52.81.241010.4+0.11
0
1.15+0.14
0
0.6
RTW-*1111.811.531.241111.41.150.6
RTW-*121311.73.11.551212.51.150.8
RTW-*1314.111.73.11.561313.61.150.9
RTW-*1415.111.93.61.771414.61.150.9
RTW-*1516.211.93.61.781515.71.151.1
RTW-*1617.311.93.71.781616.81.151.2
RTW-*1718.3±0.211.93.81.791717.81.151.2
RTW-*1819.512.441.7101819+0.21
0
1.151.5
RTW-1920.512.5421119201.151.5
RTW-2021.512.5421220211.151.5
RTW-2122.512.54.121221221.151.5
RTW-2223.512.54.121322231.151.5
RTW-2425.91.2±0.062.54.32152425.21.351.8
RTW-2526.91.234.42162526.21.351.8
RTW-2627.91.234.62162627.21.351.8
  • Models marked with * are Ochiai standard.
Refer to the catalog for types or model numbers not listed above.
Part Number
RTW-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Nominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Sales Unit Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment

0.08 €

25 Available 6 Days 10[C Type Retaining Ring for Hole] C shape retaining ring for hole999.4Low Quantity (can be purchased from one)9Phosphate coated

Loading...

  1. 1

Basic information

Type Thrust Direction Mount (for Hole) Material Steel Retaining Ring Type Inner Wheel Stopper
Mounting Method Type Standard Product Type Retaining Ring

This page is C-Shaped Retaining Ring (for Hole), part number RTW-9.
You can find the detail information about specifications and dimensions on part number RTW-9.

Variation of this product

Part Number
RTW-10-N
RTW-100
RTW-102
RTW-9-LN
RTW-9-N
RTW-90
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShape Nominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Sales Unit Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment

59.93 €

500 Pieces Per Package

1 pack 11 Days 10[C Type Retaining Ring for Hole] C shape retaining ring for hole101010.4Box/Package10Nickel

4.01 €

25 Available 6 Days 10[C Type Retaining Ring for Hole] C shape retaining ring for hole100100103.5Low Quantity (can be purchased from one)100Phosphate coated

6.88 €

5 Available 6 Days 10[C Type Retaining Ring for Hole] C shape retaining ring for hole102102106Low Quantity (can be purchased from one)102Phosphate coated

127.67 €

2,000 Pieces Per Package

1 pack 6 Days 10[C Type Retaining Ring for Hole] C shape retaining ring for hole999.4Box/Package9Electroless Nickel

112.88 €

2,000 Pieces Per Package

1 pack 6 Days 10[C Type Retaining Ring for Hole] C shape retaining ring for hole999.4Box/Package9Nickel

6.03 €

1 Available 6 Days 10[C Type Retaining Ring for Hole] C shape retaining ring for hole909093.5Low Quantity (can be purchased from one)90Phosphate coated

Tech Support