Manufacturer part number: HXNI-8A-B
Brand: YODOSHI
Price: 2.89 €
Delivery time: 5 Days
Thread Nominal M1: 1/4B(8A)
Surface Treatment: [Not Provided] N/A
Color: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HXNI-8A-B
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Nipple |
---|---|---|---|---|---|
Material | Black heart malleable cast iron | Connection Thread Type M1 | R | Max. Operating Pressure(MPa) | 2.5 |
Applicable Fluid | Water / Air / Vapor / Gas / Oil | Divisions of Max. Operating Pressure | More than 2.0MPa | Interior Resin Lining | NA |
This page is Black / White Fitting Hexagon Nipple, part number HXNI-8A-B.
You can find the detail information about specifications and dimensions on part number HXNI-8A-B.
Configure
Basic Attributes
Type
Thread Nominal M1
Surface Treatment
Color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HXNI-15A-B |
HXNI-15A-W |
HXNI-20A-B |
HXNI-20A-W |
HXNI-25A-B |
HXNI-8A-W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Nominal M1 | Surface Treatment | Color |
---|---|---|---|---|---|---|---|---|
1.92 € | 1 | Available |
Same day
Stock | 10 | 1/2B(15A) | [Not Provided] N/A | Black | |
1.92 € | 1 | Available |
Same day
Stock | 10 | 1/2B(15A) | [Zinc Plating] Hot Zinc Plating | White | |
2.08 € | 1 | Available |
Same day
Stock | 10 | 3/4B(20A) | [Not Provided] N/A | Black | |
2.08 € | 1 | Available |
Same day
Stock | 10 | 3/4B(20A) | [Zinc Plating] Hot Zinc Plating | White | |
2.62 € | 1 | Available |
Same day
Stock | 10 | 1B(25A) | [Not Provided] N/A | Black | |
2.12 € | 1 | Available |
Same day
Stock | 10 | 1/4B(8A) | [Zinc Plating] Hot Zinc Plating | White |