Wheel for Dedicated Castors E Series, Nylon Wheel for Light Loads E-N (GOLD Castors) (E-50N)

Wheel for Dedicated Castors E Series, Nylon Wheel for Light Loads E-N (GOLD Castors) E-50N

Product Details:

Manufacturer part number: E-50N

Brand: TOSEI SHARYO

Price: 1.79

Delivery time: 8 Days


Technical Data:

Wheel O.D.: 50 mm

Wheel Width: 20 mm

Hole Diameter: 6.2 mm

Hub Width: 23 mm

Allowable Load: 40 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-50N

Part Number
E-50N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Allowable Load
(kg)

1.79 €

1 8 Days 50206.22340

Loading...

  1. 1

Basic information

Wheel Type Integrated Wheel Material Nylon Bearing None

This page is Wheel for Dedicated Castors E Series, Nylon Wheel for Light Loads E-N (GOLD Castors), part number E-50N.
You can find the detail information about specifications and dimensions on part number E-50N.

Variation of this product

Part Number
E-100N
E-75N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Allowable Load
(kg)

5.37 €

1 8 Days 100258.33060

3.50 €

1 8 Days 75206.22350

Tech Support