Manufacturer part number: WTM-0509-006
Brand: IGUS
Price: 5.00 €
Delivery time: 2 Days
I.D. d: 5 Ø
O.D. D: 9 Ø
Thickness t: 0.6 mm
Recommended Shaft Tolerance: h9
Maximum Allowable Surface Pressure P: 20 N/mm2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WTM-0509-006
Part Number
|
---|
WTM-0509-006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (Ø) | O.D. D (Ø) | Thickness t (mm) | Recommended Shaft Tolerance | Maximum Allowable Surface Pressure P (N/mm2) | Maximum Allowable Velocity V (m/s) | Maximum Allowable PV Value (N/mm2·m/s) | Maximum Allowable PV Value Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.00 € | 1 | Available | 2 Days | - | 5 | 9 | 0.6 | h9 | 20 | 0.8 | 0.12 | 0,10 – 0,29 |
Loading...
Material | Resin | Environment | Standard / Foreign object Resistance / Vibration-Resistant | Recommended Housing Hole Tolerance | H7 |
---|---|---|---|---|---|
Resin Group | High Performance Polymer Group | Lubrication Condition | Unlubricated |
This page is iglidur® W300-Thrust washer (Form T), part number WTM-0509-006.
You can find the detail information about specifications and dimensions on part number WTM-0509-006.
Configure
Basic Attributes
Type
I.D. d(Ø)
O.D. D(Ø)
Thickness t(mm)
Recommended Shaft Tolerance
Maximum Allowable Surface Pressure P(N/mm2)
Maximum Allowable Velocity V(m/s)
Maximum Allowable PV Value(N/mm2·m/s)
Maximum Allowable PV Value Range
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WTM-0620-015 |
WTM-0818-015 |
WTM-1018-010 |
WTM-1018-015 |
WTM-102130-020 |
WTM-120150-020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. d (Ø) | O.D. D (Ø) | Thickness t (mm) | Recommended Shaft Tolerance | Maximum Allowable Surface Pressure P (N/mm2) | Maximum Allowable Velocity V (m/s) | Maximum Allowable PV Value (N/mm2·m/s) | Maximum Allowable PV Value Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.06 € | 1 | Available | 2 Days | - | 6 | 20 | 1.5 | h9 | 20 | 0.8 | 0.12 | 0,10 – 0,29 | |
5.16 € | 1 | Available |
Same day
Stock | - | 8 | 18 | 1.5 | h9 | 20 | 0.8 | 0.12 | 0,10 – 0,29 | |
4.98 € | 1 | Available |
Same day
Stock | - | 10 | 18 | 1 | h9 | 20 | 0.8 | 0.12 | 0,10 – 0,29 | |
5.24 € | 1 | Available | 2 Days | 10 | 10 | 18 | 1.5 | - | 60 | 6 | 0.23 | - | |
15.02 € | 1 | Available | 2 Days | - | 102 | 130 | 2 | h9 | 20 | 0.8 | 0.12 | 0,10 – 0,29 | |
15.44 € | 1 | Available | 2 Days | - | 120 | 150 | 2 | h9 | 20 | 0.8 | 0.12 | 0,10 – 0,29 |