Plain bearing bushes / plastic (iglidur) / M250 / MSM (MSM-0205-01)

Plain bearing bushes / plastic (iglidur) / M250 / MSM MSM-0205-01
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: MSM-0205-01

Brand: IGUS

Price: 0.83

Delivery time: 2 Days


Technical Data:

Type: Sleeve Type

Environment: Standard

Inner Diameter d1: 2 mm

O.D. d2: 5 mm

Overall Length b1: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSM-0205-01

iglidur® M250-Sleeve bearing (Form S):Related Image

Part Number
MSM-0205-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Environment Inner Diameter d1
(mm)
O.D. d2
(mm)
Overall Length b1
(mm)
Maximum Allowable PV Value Range
(N/mm2•m/s)
Max. Allowable Velocity V
(m/s)
Recommended Shaft Tolerance Thickness t
(mm)

0.83 €

26 Available 2 Days -Sleeve TypeStandard2510.10 to 0.290.8h9-

Loading...

  1. 1

Basic information

Resin Group High Performance Polymer Group Maximum Allowable PV Value(N/mm²·m/s) 0.12 Max. Allowable Surface Pressure P(N/mm2) 20
Recommended Housing Hole Tolerance H7 Lubrication Condition Unlubricated

This page is Plain bearing bushes / plastic (iglidur) / M250 / MSM, part number MSM-0205-01.
You can find the detail information about specifications and dimensions on part number MSM-0205-01.

Variation of this product

Part Number
MSM-0103-02
MSM-0104-02
MSM-0205-02
MSM-0205-03
MSM-0206-03
MSM-0305-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Environment Inner Diameter d1
(mm)
O.D. d2
(mm)
Overall Length b1
(mm)
Maximum Allowable PV Value Range
(N/mm2•m/s)
Max. Allowable Velocity V
(m/s)
Recommended Shaft Tolerance Thickness t
(mm)

0.83 €

32 Available 2 Days -Sleeve TypeStandard1320.10 to 0.290.8h9-

3.74 €

1 Available Same day

Stock

-Sleeve TypeStandard1.5420.10 to 0.290.8h9-

0.85 €

26 Available 2 Days -Sleeve TypeStandard2520.10 to 0.290.8h9-

0.85 €

26 Available 2 Days -Sleeve TypeStandard2530.10 to 0.290.8h9-

3.78 €

1 Available Same day

Stock

-Sleeve TypeStandard2.5630.10 to 0.290.8h9-

0.87 €

26 Available 2 Days -Sleeve TypeStandard3530.10 to 0.290.8h9-

Tech Support