Manufacturer part number: BNV050P0
Brand: NABEYA
Price: 35.81 €
Delivery time: 7 Days
Load Range: 0.801 to 2.500 kN
Max. Allowable Load: 2 kN
Main Body Height: 22 mm
Vertical Width A: 60 mm
Horizontal Width B: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BNV050P0
Part Number
|
---|
BNV050P0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Range (kN) | Max. Allowable Load (kN) | Main Body Height (mm) | Vertical Width A (mm) | Horizontal Width B (mm) | Anti-vibration Plate Used | |
---|---|---|---|---|---|---|---|---|---|---|
35.81 € | 1 | 7 Days | 0.801 to 2.500 | 2 | 22 | 60 | 60 | B0 |
Loading...
Type | Other | Body Material | Cast Iron | Main Body Surface Treatment | Paint |
---|---|---|---|---|---|
Bottom Rubber Material | Nitrile Rubber | Properties | Performance of Vibration Proofing |
This page is Leveling Element, BNV., part number BNV050P0.
You can find the detail information about specifications and dimensions on part number BNV050P0.
Configure
Basic Attributes
Type
Load Range(kN)
Max. Allowable Load(kN)
Main Body Height(mm)
Vertical Width A(mm)
Horizontal Width B(mm)
Anti-vibration Plate Used
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BNV050P30W |
BNV050P4 |
BNV080P0 |
BNV080P30W |
BNV080P4 |
BNV110P0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Range (kN) | Max. Allowable Load (kN) | Main Body Height (mm) | Vertical Width A (mm) | Horizontal Width B (mm) | Anti-vibration Plate Used |
---|---|---|---|---|---|---|---|---|---|---|
35.81 € | 1 | 7 Days | 0.321 to 0.800 | 0.65 | 25 | 60 | 60 | B30W | ||
35.81 € | 1 | 7 Days | 0.801 to 2.500 | 1.5 | 22 | 60 | 60 | B4 | ||
68.05 € | 1 | 34 Days | 2.501 to 5.500 | 5.5 | 24 | 85 | 85 | B0 | ||
68.05 € | 1 | 7 Days | 0.801 to 2.500 | 1.6 | 27 | 85 | 85 | B30W | ||
68.05 € | 1 | 7 Days | 2.501 to 5.500 | 4.5 | 24 | 85 | 85 | B4 | ||
115.31 € | 1 | 7 Days | 8.001 to 12.500 | 12 | 27 | 123 | 123 | B0 |