Foot Jack FJC Type (Heavy Load Type) (FJC16075)

Foot Jack FJC Type (Heavy Load Type) FJC16075
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: FJC16075

Brand: NABEYA

Price: 14.94

Delivery time: 6 Days


Technical Data:

Thread Material: -

Body Material: -

Base width: 60 mm

Load Resistance: 17 kN

Thread Length: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FJC16075

Part Number
FJC16075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Material Body Material Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)

14.94 €

1 6 Days --6017752116

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle NA
Thread Surface Treatment Zinc Trivalent Chromate Main Body Surface Treatment Zinc Trivalent Chromate Properties Standard
Adjustment Bolt-shaped Swing Mechanism NA

This page is Foot Jack FJC Type (Heavy Load Type), part number FJC16075.
You can find the detail information about specifications and dimensions on part number FJC16075.

Variation of this product

Part Number
FJC16100
FJC16130S
FJC16150
FJC16150S
FJC16180S
FJC20075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Material Body Material Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)

16.08 €

1 5 Days --60171002116

61.78 €

1 6 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)60201301716

11.58 €

1 Available Same day

Stock

--60171502116

69.65 €

1 Available 6 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)60201501716

77.62 €

1 8 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)60201801716

23.37 €

1 Available 5 Days --7540752120

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360