Manufacturer part number: LVA80L20D
Brand: IMAO CORPORATION
Price: 32.34 €
Delivery time: 8 Days
Adjusting Bolt Shape Type: Standard
Thread Material: Steel
Thread Surface Treatment: [Zinc Plating] Zinc Plating
Bottom Rubber Material: -
Allowable Load: 18 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LVA80L20D
Part Number
|
---|
LVA80L20D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Adjusting Bolt Shape Type | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Thread Nominal M (mm) | Properties | Full height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.34 € | 1 | 8 Days | 10 | Standard | Steel | [Zinc Plating] Zinc Plating | - | 18 | 198 | 20 | Standard | 241 |
Loading...
Type | Adjusting Bolt Shape | Swivel Angle θ(deg) | 30 | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Body Material | Polyamide | Main Body Surface Treatment | NA | Width W(mm) | 80 |
Main Body Height h(mm) | 24 | Swivel Mechanism | Available |
Configure
Basic Attributes
Bottom Rubber Material
Type
Adjusting Bolt Shape Type
Thread Material
Thread Surface Treatment
Allowable Load(kN)
Thread Length L1(mm)
Thread Nominal M(mm)
Properties
Full height(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes