Manufacturer part number: UCFC217
Brand: NIPPON PILLOW BLOCK
Price: 166.16 €
Delivery time: 10 Days
Shaft Bore Dia. d: 85 mm
Basic Load Rating, Dynamic Rating: 84000 N
Basic Load Rating, Static Rating: 61900 N
Diameter series symbol: 2 (For Light Load)
Accessory: Without Cover
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCFC217
Part Number
|
---|
UCFC217 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Diameter series symbol | Accessory | Grease Type | Seal | Machining | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
166.16 € | 1 | 10 Days | 85 | 84000 | 61900 | 2 (For Light Load) | Without Cover | FYH Lithium Bearing Grease | Nitrile | NA |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Round flange shape | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type | Rolling Element Material | Bearing Steel | Surface Treatment | NA |
Fit | J7 | Stroke | NA |
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Diameter series symbol
Accessory
Grease Type
Seal
Machining
Filter by CAD data type
Filter by standard shipping days
Optional Attributes